??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0760 Holding Plate for Down-Hold Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Holding Plates for Down-Hold Clamps
Bill of material
23210.0760 Holding Plate for Down-Hold Clamps
BESTNR
Ref. No.
23210.0760
B1
60 mm
B2
26 mm
B3
17 mm
D
Thread
M16
H1
-0.4
30 mm
H2
13.0 mm
L1
140 mm
L2
80 mm
L3
30 mm
NSPANN
for Down-Hold Clamps
M16
G
Weight
1456 g
Embedded user actions